SOT1631-3: HQFN24 | NXP Semiconductors

SOT1631-3: HQFN24


Overview

HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN24 surface mount quad HQFN 12 x 12 x 2.1 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00426D 2016-01-08
Part Description Quick access
High-Side Switch, 12V, Penta 35mOhms, PQFN 24
High-Side Switch, 12V, Quad 35mOhms, PQFN 24
High-Side Switch, 12V, Penta 35mOhms, PQFN 24
High-Side Switch, 12V, Quad 35mOhms, PQFN 24
High-Side Switch, 12V, Dual 10mOhms + Dual 12mOhms, PQFN 24
High-Side Switch, 12V, Triple 10mOhms + Dual 35mOhms, PQFN 24
High-Side Switch, 12V, Quad 15mOhms, PQFN 24
High-Side Switch, 12V, Dual 10mOhms + Dual 12mOhms, PQFN 24
High-Side Switch, 12V, Triple 10mOhms + Dual 35mOhms, PQFN 24
High-Side Switch, 12V, Quad 9mOhms, PPQFN 24
High-Side Switch, 12V, Quad 15mOhms, PQFN 24
High-Side Switch, 12V, Triple 10mOhms + Dual 35mOhms, PQFN 24
High-Side Switch, 12V, Dual 10mOhms + Dual 35mOhms, PQFN 24
High-Side Switch, 12V, Dual 10mOhms + Dual 35mOhms, PQFN 24