SOT1631-7: HQFN24 | NXP Semiconductors

SOT1631-7: HQFN24


Overview

HQFN24, plastic, thermal enhanced quad flatpack; no leads; terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN24 surface mount quad HQFN 12 x 12 x 2.1 24 plastic
Manufacture Code Reference Codes Issue Date
98ART10510D I-PQFP-N24(JEDEC 2016-03-14