SOT1574-1: HQFN16 | NXP Semiconductors

SOT1574-1: HQFN16


Overview

plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 6 x 6 x 1.98 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00090D 2016-01-06
Part Description Quick access
12 bits SPI 12 bits SPI Accelerometer, 3.3V, XY, 105g, QFN 16
PSI5 Accelerometer, 12V, X, 60g, QFN 16