Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1931-1(D) | HQFN24 | surface mount | quad | HQFN | 4 x 4 x 1.98 | 24 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01422D | 2019-06-27 |
Part | Description | Quick access |
---|---|---|
NTM88J155S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88J145S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NBP9FD4S | Battery Pressure Monitor Sensor | View parametrics |
NTM88J135S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88J125S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H135S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H125S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NBP8FD4S | Battery Pressure Monitor Sensor | View parametrics |
NTM88H155S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H145S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H135 | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NBP9FD4 | Battery Pressure Monitor Sensor | View parametrics |
NTM88H125 | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H155 | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88H145 | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88J135 | View parametrics | |
NTM88K155S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88K145S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NTM88K135S | NTM88 Highly Integrated Tire Pressure Sensor | View parametrics |
NBP8FD4 | Battery Pressure Monitor Sensor | View parametrics |