NTM88 Highly Integrated Tire Pressure Sensor Family | NXP Semiconductors

NTM88 Highly Integrated Tire Pressure Sensor Family

Roll over image to zoom in

Block Diagram

NTM88 Pressure Sensor

NTM88 Block Diagram

Features

Key Features

  • QFN 4 x 4 x 1.98 mm package enables visible solder joint for inspection
  • 100–1500 kPa pressure ranges
  • Single axis or Dual axis
  • Accelerometer standard or precision tolerances available
  • Low-power wake-up timer, free-running counter, and periodic reset are driven by LFO
  • Dedicated state machines for reduced power consumption
  • 8-bit MCU/S08 core with SIM, interrupt and debug/monitor
  • 512 Bytes RAM / 16 k Flash (1k for NXP coefficients, 15 k for user applications and NXP firmware libraries
  • Internal 315/434 MHz RF transmitter
  • Internal 125 kHz LF receiver
  • Six multipurpose GPIO pins (including two A/D inputs)

Product Longevity Program

NTM88 Specifications

Discontinued Part Number Replacement Orderable Part Number Pressure Range Pressure Tolerance -40 °C to 105 °C Operating Temperature Range Temperature Tolerance -20 °C to 85 °C Z-axis Accelerometer Range Z-axis Accelerometer Tolerance 40 °C to 125 °C X-axis Accelerometer Range X-axis Accelerometer Tolerance -40 °C to 125 °C
Heavy Duty Pressure Range with Dual XZ-axis Accelerometer
NA NTM88K135Snew 90 to 1518 kPa ±17 kPa -40 to +125 °C ±3 °C -360 to +400g ±3 @ 0g -80 to +90g ±3 @ 0g
NTM88K145Snew -80 to +90g -360 to +400g
NTM88K155Snew -360 to +400g -360 to +400g
Medium Duty Pressure Range with Dual XZ-axis Accelerometer
NTM88J125 NTM88J125S 90 to 1110 kPa ±5 kPa -40 to +125 °C ±3 °C -175 to +550g ±3 @ 0g -400 to +400g ±3 @ 0g
NTM88J135 NTM88J135S -360 to +400g -80 to +90g
NTM88J145 NTM88J145S -80 to +90g -360 to +400g
NTM88J155 NTM88J155S -360 to +400g -360 to +400g
Passenger Car and Light Duty Pressure Range with Dual XZ-axis Accelerometer
NTM88H125 NTM88H125S 90 to 930 kPa ±5 kPa -40 to +125 °C ±3 °C -175 to +550g ±3 @ 0g -400 to +400g ±3 @ 0g
NTM88H135 NTM88H135S -360 to +400g -80 to +90g
NTM88H145 NTM88H145S -80 to +90g -360 to +400g
NTM88H155 NTM88H155S -360 to +400g -360 to +400g

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (13)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.