Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INWe offer a wide variety of vacuum (negative) pressure sensors that measure the difference between sources when pressure is applied to both sides of the sensor (differential) or the difference between source pressure and atmospheric pressure (gauged). These solutions are designed to take both positive and negative readings and are ideally suited for medical applications of all kinds.
Choosing the right product just got easier. View all product finder tools.
Vacuum Pressure Sensor (-2 to 2 kPa)
Differential and Gauge Pressure Sensor (-7 to 7 kPa)
Differential and Gauge Pressure Sensor (-25 to 25 kPa)
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Vacuum Sensors –50 to –115 kPa
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.