Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The NXP® MPxx6115 is a state-of-the-art, monolithic, signal conditioned silicon pressure sensor.
Device Type | Options | Packaging Options | Case |
---|---|---|---|
MPXA6115A6U | Absolute, Element Only | Rails | 482 |
MPXA6115A6T1 | Absolute, Element Only | Tape and Reel | 482 |
MPXA6115AC6U | Absolute, Axial Port | Rails | 482A |
MPXA6115AC6T1 | Absolute, Axial Port | Tape and Reel | 482A |
MPXH6115A6U | Absolute, Element Only | Rails | 1317 |
MPXH6115A6T1 | Absolute, Element Only | Tape and Reel | 1317 |
MPXH6115AC6U | Absolute, Axial Port | Rails | 1317A |
MPXH6115AC6T1 | Absolute, Axial Port | Tape and Reel | 1317A |
MPXAZ6115A6U | Absolute, Element Only | Rails | 482 |
MPXAZ6115A6T1 | Absolute, Element Only | Tape and Reel | 482 |
MPXAZ6115AC6U | Absolute, Axial Port | Rails | 482A |
MPXAZ6115AC6T1 | Absolute, Axial Port | Tape and Reel | 482A |
MPXAZ6115AP | Absolute, Side Port | Tray | 1369 |
MPXAZ6115APT1 | Absolute, Side Port | Tape and Reel | 1369 |
MPXHZ6115A6U | Absolute, Element Only | Rails | 1317 |
MPXHZ6115A6T1 | Absolute, Element Only | Tape and Reel | 1317 |
MPXHZ6115AC6U | Absolute, Axial Port | Rails | 1317A |
MPXHZ6115AC6T1 | Absolute, Axial Port | Tape and Reel | 1317A |
MPXA6115A6U | Absolute, Element Only | Rails | 482 |
MPXA6115A6T1 | Absolute, Element Only | Tape and Reel | 482 |
MPXA6115AC6U | Absolute, Axial Port | Rails | 482A |
MPXA6115AC6T1 | Absolute, Axial Port | Tape and Reel | 482A |
MPXH6115A6U | Absolute, Element Only | Rails | 1317 |
MPXH6115A6T1 | Absolute, Element Only | Tape and Reel | 1317 |
MPXH6115AC6U | Absolute, Axial Port | Rails | 1317A |
MPXH6115AC6T1 | Absolute, Axial Port | Tape and Reel | 1317A |
MPXAZ6115A6U | Absolute, Element Only | Rails | 482 |
MPXAZ6115A6T1 | Absolute, Element Only | Tape and Reel | 482 |
MPXAZ6115AC6U | Absolute, Axial Port | Rails | 482A |
MPXAZ6115AC6T1 | Absolute, Axial Port | Tape and Reel | 482A |
MPXAZ6115AP | Absolute, Side Port | Tray | 1369 |
MPXAZ6115APT1 | Absolute, Side Port | Tape and Reel | 1369 |
MPXHZ6115A6U | Absolute, Element Only | Rails | 1317 |
MPXHZ6115A6T1 | Absolute, Element Only | Tape and Reel | 1317 |
MPXHZ6115AC6U | Absolute, Axial Port | Rails | 1317A |
MPXHZ6115AC6T1 | Absolute, Axial Port | Tape and Reel | 1317A |
MPXV6115VC6U | Vacuum, Axial Port | Rails | 482A |
1-10 of 19 results
Include 4 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Accuracy (% Error) (Max) (%) | Ambient Operating Temperature (Min to Max) (℃) | Level of Integration | Output Type | Pressure Range Min-max (MIN-MAX) (kPa) | Pressure Rating (MAX) (psi) | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Supply Voltage [typ] (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$8.79 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 2.7 | 3.3 | 3 | |||
Active | 1K @ US$10.59 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$9.28 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$10.94 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$12.73 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$11.05 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$11.39 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | — | — | — | — | — | — | — | — | — | — | |||
Active | 1K @ US$11.05 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 | |||
Active | 1K @ US$7.38 | 1.5 | -40 to 125 | integrated | analog | 15 - 115 | 17 | 4.75 | 5.25 | 5 |
Quick reference to our documentation types.
1-10 of 16 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 16 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.