SOT1574-2: HQFN16 | NXP Semiconductors

SOT1574-2: HQFN16


Overview

HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 1 mm pitch; 6 mm x 6 mm x 1.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 6 x 6 x 1.98 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10571D H-PQFP-N16(JEDEC 2017-06-11
Part Description Quick access
SPI Accelerometer, XY, 3.5g, QFN 16
SPI Accelerometer, XY, 3.5g, QFN 16
SPI Accelerometer, XY, 5g, QFN 16