SOT1630-2: HQFN16 | NXP Semiconductors

SOT1630-2: HQFN16


Overview

HQFN16, plastic, thermal enhanced quad flat package, no leads; 16 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 12 x 12 x 2.1 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00815D 2018-05-22
Part Description Quick access
High-Side Switch, 12V, Single 4mOhms, PQFN 16
High-Side Switch, 12V, Single 4mOhms, PQFN 16