SOT1682-1: HQFN42


Overview

HQFN42, plastic, thermal enhanced quad flat package, no leads; 42 terminals; 0.65 mm pitch; 9 mm x 13.6 mm x 2.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN42 surface mount quad HQFN 9 x 13.6 x 2.65 42 plastic
Manufacture Code Reference Codes Issue Date
98ASA00427 2017-06-11