SOT1631-4: HQFN23 | NXP Semiconductors

SOT1631-4: HQFN23


Overview

HQFN23; plastic, thermally enhanced quad; flat non-leaded package; 23 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN23 surface mount bottom HQFN 12 x 12 x 2.1 23 plastic
Manufacture Code Reference Codes Issue Date
98ASA00428D 2016-01-21