SOT1576-1: HQFN32 | NXP Semiconductors

SOT1576-1: HQFN32


Overview

HQFN32, plastic, thermally enhanced quad; flat non-leaded package; 32 terminals; 0.65 mm pitch; 9 mm x 9 mm x 2.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN32 surface mount quad HQFN 9 x 9 x 2.5 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA10842D 2017-03-22