SOT1664-1: HQFN24 | NXP Semiconductors

SOT1664-1: HQFN24


Overview

HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN24 surface mount quad HQFN 8 x 8 x 2.1 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA10760D HF-PQFN(JEDEC 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor, 720-960 MHz, 2 W Avg., 48 V
Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 728-960 MHz, 1.6 W Avg., 28 V
Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 1805-2170 MHz, 2.4 W Avg., 28 V
RF LDMOS Wideband Integrated Power Amplifier, 100-1000 MHz, 8 W Peak, 28 V
RF LDMOS Integrated Power Amplifier, 2450 MHz, 12.5 W CW, 28 V