XAUI Riser Ethernet Card for QorIQ P4080 Development System

Roll over image to zoom in

Product Details

Features

Support

  • Supports up to 100 m on CAT6a and CAT7 cable types. Supports up to 55 m on CAT6 cable, already deployed in many data centers
  • Multirate support (100M/1G/10GBASE-T) decouples the simultaneous upgrade of both ends of a link, which provides flexibility in existing installations and accelerates the adoption of new equipment
  • Flexible switch/MAC interface support in current and next-generation NICs and switches for servers, enterprise networks, and storage appliances:
    • 10G XFI–1 lane, 10.3125G
    • 10G XAUI–4 lane, 3.125G
    • 1G/100M SGMII–1 lane, 1.25G

Tools and OS Support

  • Built-in diagnostics helps data center operators localize cables problems, thus minimizing the link downtime
  • Triple-speed operation enables compatibility with a previously installed base and allows an upgrade path to increased bandwidth
  • Demonstrated to work up to 45 nm on CAT5e, the most commonly installed UTP cable type
  • The XAUI-Riser is FCC-compliant

Buy Options

XAUI-RISER-B-Image

Click to expand

  • XAUI-RISER-B

  • XAUI Riser Card for QorIQ Development Systems, revB.

  • $1495.00 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 documents

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?