The RF module for BSC9131 and BSC9132 based development platforms is a flexible architecture enabling Benetel to supply the module configured to cover all of the major LTE dual frequency band combinations. In addition the module has a 3GPP WCDMA (HSPA+) 10dBM transceiver circuit making it a dual-mode solution.
The LTE circuit architecture is 2x2 MIMO.
Product number PSC913X$F13-0713 is a 13dBM LTE output at each RF connector and operates in either Band 7 or Band 13 via software selection.
The RF module is designed for small cell applications with a JESD207 interface to the BSC913X SoC.
There are no recently viewed products to display.