MPC8379E-RDB Reference Design Platform

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

PowerQUICC II Pro (MPC83xx)

Features

Microcontroller

  • Up to 667 MHz CPU frequency

Memory

  • 256 MB unbuffered DDR2 SDRAM
  • 8 MB NOR flash
  • 32 MB NAND flash
  • 256 kB serial EEPROM
  • SD card socket

Connectivity

  • Interfaces
    • 10/100/1000 Ethernet ports
      • One Gigabit RGMII connected to Vitesse
      • Gigabit PHY (VSC8201)
      • One five-port Vitesse Ethernet switch (VSC7385)
    • PCI
      • One MiniPCI connector
      • One standard PCI connector with extended REQ/GNT connector for riser card
    • SATA
      • Four standard SATA II connectors
    • USB 2.0
      • Four-port USB hub or one-port USB OTG
    • DUART

Debug

  • Programmable LEDs for debug use

Sensors

  • Thermal sensor on I²C bus
  • Six-layer PCB routing (four-layer signals, two-layer power, and ground)
  • Lead-free (RoHS), CE, and FCC Certification

Size

  • Mini-ITX form factor: 170 mm x 170 mm

Software

  • Board Support Package (BSP) that includes both U-Boot and Linux® 2.6 support (Available with third-party software applications. For more information, please contact your local NXP® sales office)

Documentation

Quick reference to our documentation types.

1 documents

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?