i.MX35 Product Development Kit (PDK)

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX Mature Processors

Power Management

PMICs

Audio

Audio Converters

Features

General Features

  • Modular hardware enabling multiple connectivity technologies
  • Optimized development software for Linux®, Windows® Embedded CE 6.0 and open operating systems
  • Out-of-box experience, complete with demonstration software and performance data
  • Maximum performance and power savings
  • Complete "Design. Debug. Demo." capability as simple as 1,2,3
  • $1,500 USD

i.MX35 Applications Processor Module

  • Arm11
  • Memory
    • 256 MB NAND FLASH
    • 64 MB NOR FLASH
    • 2 GB NAND FLASH
  • Power Management (PMIC MC13982) + Power Circuitry
  • Audio codec (SGTL 5000)

Debug Module (Software Development)

  • Debug ethernet port
  • Debug serial port
  • JTAG
  • Reset, interrupt, boot switches
  • Debug LEDs
  • CodeTest interface
  • Power source
  • Current / power monitoring

Personality Module (Demo-Ready)

  • User I/O
  • 7" TFT WVGA screen display with touchscreen
  • CMOS image sensor
  • U/I connector for display / keypad
  • Auxiliary video input for display from external video source
  • CAN connector
  • Two USB ports
  • 10/100 ethernet port
  • MLB interface
  • SD card, ATA, HDD interfaces

Documentation

Quick reference to our documentation types.

1-5 of 22 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?