
NFC Forum-Compliant Frontend IC with Superior RF Performance for Automotive
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The FS24 is a family of automotive safety mini CAN FD SBC devices with multiple power supply designed to support secure car access applications using ultra-wideband (UWB), near field communication (NFC) and Bluetooth® Low Energy (LE) devices, while maintaining flexibility to fit other small applications requiring low power and CAN FD communication.
This family of devices supports a wide range of applications, offering choices in output voltage setting, physical interface, integrated system-level features to address low power and noise sensitive applications with automotive safety integrity levels up to ASIL B.
The FS24 integrates a battery-connected switched-mode regulator (V1) and a battery-connected linear regulator (V3) to supply microcontrollers, communication devices and others. V1 offers a high-performance switching regulator capable to operating in pulse frequency modulation (PFM) mode and force PWM (FPWM) mode. The mode of operation can be changed using wake pins to optimize noise management.
Part Number | Description | OTP Files and Report | Main Properties | ||||
---|---|---|---|---|---|---|---|
CAN | LDT | V1 Voltage | V3 Voltage | Safety Grade | |||
MFS2400AVMA1ES | Configuration given as an example for Ranger 5 attach | A1 Report, programming and configuration files | Yes | No | 3.3 V | 5 V | QM |
MFS2401AVBA1ES | Configuration given as an example for Ranger 5 attach | A1 Report, programming and configuration files | Yes | Yes | 3.3 V | 5 V | ASIL B |
MFS2401AVMAFES | Configuration given as an example for S32K1xx + NCF3321 attach | AF Report, programming and configuration files | Yes | Yes | 5 V | 5 V | QM |
7 results
Include 0 NRND
Part | Order | CAD Model | Status | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Num. of Linear/LDO Regulators | Number of Buck Regulators | Regulators-Buck Switching | Switching Frequency HV Buck (KHz) | Number of Channels | IQ (μA) | Battery Charger | Safety Level | Voltage Monitoring | MCU Supported | Budgetary Price excluding tax | Device Function | Diagnostics | Interface and Input Control | Additional Features - Analog | AEC-Q100 Temperature Range | Ambient Operating Temperature (Min to Max) (℃) | Junction Temperature (Min to Max) (℃) | Package Type | Development Tools | Product Application | Recommended Superset |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | up to ASIL B | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6, S32K1xx, S32K31x | 1K @ US$1.94 | system basis chip | ABIST | SPI | AMUX, Hardware ID, I/Os, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | QM | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6, S32K1xx, S32K31x | 1K @ US$1.76 | system basis chip | — | SPI | AMUX, Hardware ID, I/Os, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | QM | 3 | KW45, NCJ29D5, NCJ29D6 | 1K @ US$1.76 | system basis chip | — | SPI | AMUX, Hardware ID, I/Os, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | up to ASIL B | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6, S32K1xx, S32K31x | 1K @ US$2.16 | system basis chip | ABIST | SPI | AMUX, Hardware ID, I/Os, LDT, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | up to ASIL B | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6 | 1K @ US$2.16 | system basis chip | ABIST | SPI | AMUX, Hardware ID, I/Os, LDT, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | QM | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6, S32K1xx, S32K31x | 1K @ US$1.98 | system basis chip | — | SPI | AMUX, Hardware ID, I/Os, LDT, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES | |||
Active | 5.5 | 40 | 0.4 | 1 | 1 | 1 HV buck output 2V to 5V | 450, 2200 | 3 | 40, 50 | No battery charger | QM | 3 | KW45, NCF3321, NCJ29D5, NCJ29D6 | 1K @ US$1.98 | system basis chip | — | SPI | AMUX, Hardware ID, I/Os, LDT, Wake-up inputs | grade 1 | -40 to 115 | -40 to 150 | HVQFN32 | KITFS2400FRDMEVM, KITFS24SKTFDMEVM | Body, Secure Car Access | MFS2401AVBA0ES |
Quick reference to our documentation types.
4 documents
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
Quick reference to our software types.
5 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
5 software files
Note: For better experience, software downloads are recommended on desktop.