MFS2401AVBA1ES Product Information|NXP

Features


Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B

Package


HVQFN32: HVQFN32, thermal enhanced very thin quad flat package, no leads, wettable flanks, 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body

Buy Options

MFS2401AVBA1ES

Active

12NC: 935461459557

Details

Order

In Stock:4,360
Order from distributors

Operating Features

ParameterValue
Supply Voltage [min] (V)
5.5
Supply Voltage [max] (V)
40
Output Current (A)
0.4
Num. of Linear/LDO Regulators
1
Number of Buck Regulators
1
Regulators-Buck Switching
1 HV buck output 2V to 5V
Switching Frequency HV Buck (KHz)
450, 2200
Number of Channels
3
IQ (μA)
40, 50
Battery Charger
No battery charger
Safety Level
up to ASIL B
Voltage Monitoring
3
ParameterValue
MCU Supported
KW45, NCF3321, NCJ29D5, NCJ29D6
Device Function
system basis chip
Diagnostics
ABIST
Interface and Input Control
SPI
Additional Features - Analog
AMUX, Hardware ID, I/Os, LDT, Wake-up inputs
AEC-Q100 Temperature Range
grade 1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 115
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITFS2400FRDMEVM, KITFS24SKTFDMEVM
Product Application
Body, Secure Car Access
Recommended Superset
MFS2401AVBA0ES

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MFS2401AVBA1ES(935461459557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MFS2401AVBA1ESR2(935461459528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MFS2401AVBA1ES
(935461459557)
ISO 26262
2a
260
40
MFS2401AVBA1ESR2
(935461459528)
ISO 26262
2a
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MFS2401AVBA1ES
(935461459557)
854239
EAR99
MFS2401AVBA1ESR2
(935461459528)
854239
EAR99

More about FS24

The FS24 is a family of automotive safety mini CAN FD SBC devices with multiple power supply designed to support secure car access applications using ultra-wideband (UWB), near field communication (NFC) and Bluetooth® Low Energy (LE) devices, while maintaining flexibility to fit other small applications requiring low power and CAN FD communication.

This family of devices supports a wide range of applications, offering choices in output voltage setting, physical interface, integrated system-level features to address low power and noise sensitive applications with automotive safety integrity levels up to ASIL B.

The FS24 integrates a battery-connected switched-mode regulator (V1) and a battery-connected linear regulator (V3) to supply microcontrollers, communication devices and others. V1 offers a high-performance switching regulator capable to operating in pulse frequency modulation (PFM) mode and force PWM (FPWM) mode. The mode of operation can be changed using wake pins to optimize noise management.

More