Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, thermal enhanced very thin quad flat package, no leads, wettable flanks, 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
12NC: 935460949557
Details
Order
12NC: 935460949528
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 5.5 |
Supply Voltage [max] (V) | 40 |
Output Current (A) | 0.4 |
Num. of Linear/LDO Regulators | 1 |
Number of Buck Regulators | 1 |
Regulators-Buck Switching | 1 HV buck output 2V to 5V |
Switching Frequency HV Buck (KHz) | 450, 2200 |
Number of Channels | 3 |
IQ (μA) | 40, 50 |
Battery Charger | No battery charger |
Safety Level | QM |
Parameter | Value |
---|---|
Voltage Monitoring | 3 |
MCU Supported | KW45, NCF3321, NCJ29D5, NCJ29D6, S32K1xx, S32K31x |
Device Function | system basis chip |
Interface and Input Control | SPI |
Additional Features - Analog | AMUX, Hardware ID, I/Os, LDT, Wake-up inputs |
AEC-Q100 Temperature Range | grade 1 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 115 |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITFS2400FRDMEVM, KITFS24SKTFDMEVM |
Product Application | Body, Secure Car Access |
Recommended Superset | MFS2401AVBA0ES |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MFS2401AVMA0ES(935460949557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MFS2401AVMA0ESR2(935460949528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MFS2401AVMA0ES (935460949557) | Quality Managed |
MFS2401AVMA0ESR2 (935460949528) | Quality Managed |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MFS2401AVMA0ES (935460949557) | 854239 | EAR99 |
MFS2401AVMA0ESR2 (935460949528) | 854239 | EAR99 |
The FS24 is a family of automotive safety mini CAN FD SBC devices with multiple power supply designed to support secure car access applications using ultra-wideband (UWB), near field communication (NFC) and Bluetooth® Low Energy (LE) devices, while maintaining flexibility to fit other small applications requiring low power and CAN FD communication.
This family of devices supports a wide range of applications, offering choices in output voltage setting, physical interface, integrated system-level features to address low power and noise sensitive applications with automotive safety integrity levels up to ASIL B.
The FS24 integrates a battery-connected switched-mode regulator (V1) and a battery-connected linear regulator (V3) to supply microcontrollers, communication devices and others. V1 offers a high-performance switching regulator capable to operating in pulse frequency modulation (PFM) mode and force PWM (FPWM) mode. The mode of operation can be changed using wake pins to optimize noise management.