BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The PF5200 is a multi-channel PMIC device designed to be used for high performance automotive applications. The PF5200 is also highly configurable making it a perfect companion and fit for various system level power requirements.
Integrated voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5200 is also available as a standard non-safety device for applications that don't require the ISO 26262 compliance.
The PF5200 is suitable for high current core supply of applications including infotainment, ADAS, vision and radar as a companion to another NXP PMIC like the PF502x family or an SBC like the FS85 family.
This device is suitable for S32 processors based applications and DDR memory supply.
Note: To see the product features close this window.
Part Number | Description | OTP ID | Safety Grade | Package |
---|---|---|---|---|
MPF5200AMBA1 | LX2160A | BA1 report, programming and configuration files | ASIL B | HWQFN32 |
MPF5200AMBA2 | LX2160A | BA2 report, programming and configuration files | ASIL B | HWQFN32 |
MPF5200AMBA3 | LX2160A | BA3 report, programming and configuration files | ASIL B | HWQFN32 |
MPF5200AMBA4 | S32R45 | BA4 report, programming and configuration files | ASIL B | HWQFN32 |
MPF5200AMMG2 | LA1224 | MG2 report, programming and configuration files | QM | HWQFN32 |
MPF5200AMMG3 | LA1224 | MG3 report, programming and configuration files | QM | HWQFN32 |
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
6 results
Include 0 NRND
Part | Order | CAD Model | Description | MCU Supported | Supply Voltage [Min to Max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Number of Boost Regulators | Number of Channels | IQ (μA) | Battery Charger | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Safety Level | Budgetary Price excluding tax | Status | Device Function | Interface and Input Control | Junction Temperature (Min to Max) (℃) | Development Tools | Additional Features - Power Management |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Power Management IC, pre-prog, 2 step-down DC/DC, ASIL-B Safety Level | — | 2.7 to 5.5 | 8 | 2 | 0 | 0 | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | up to ASIL B | 1K @ US$3.39 | Active | PMICs for VDD core supply, configurable PMICs | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring | |||
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, ASIL-B Safety Level | Ethernet PHY | 2.7 to 5.5 | 8 | 2 | 0 | 0 | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | up to ASIL B | 1K @ US$3.39 | Active | PMICs for VDD core supply, configurable PMICs | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring | |||
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level | DDR4 | 2.7 to 5.5 | 8 | 2 | 0 | 0 | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | up to ASIL B | 1K @ US$3.39 | Active | PMICs for VDD core supply, configurable PMICs | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring | |||
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level | DDR4 | 2.7 to 5.5 | 8 | 2 | 0 | 0 | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | up to ASIL B | 1K @ US$3.39 | Active | PMICs for VDD core supply, configurable PMICs | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring | |||
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level | S32R45 | 2.7 to 5.5 | 8 | 2 | 0 | 0 | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | up to ASIL B | 1K @ US$3.39 | Active | PMICs for VDD core supply, configurable PMICs | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring | |||
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level | — | 2.7 to 5.5 | 8 | 2 | — | — | 2 | 40 | No battery charger | HWQFN32 | -40 to 125 | QM | 1K @ US$3.08 | Active | PMICs for VDD core supply, configurable PMICs, high end Industrial applications | I2C | -40 to 150 | KITPF5200FRDMEVM, KITPF5200SKTEVM | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring |
Quick reference to our documentation types.
15 of 15 documents
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 15 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.