MPF5200AMBA0ES Product Information|NXP

Features


Power Management IC, pre-prog, 2 step-down DC/DC, ASIL-B Safety Level

Package


HWQFN32: HWQFN32, thermal enhanced, very-very thin quad flat package, no leads, step-cut wettable flank, 0.5 mm pitch, 5 mm x 5 mm x 0.68 mm body

Buy Options

MPF5200AMBA0ES

Active

12NC: 935410724557

Details

Quantity

Unit Pricing

1 - 25$4.93
26 - 99$4.55
100+$4.17

Order

$4.93 USD
In Stock:1,405
Order from distributors

MPF5200AMBA0ESR2

Active

12NC: 935410724528

Details

Quantity

Unit Pricing

1 - 25$4.93
26 - 99$4.55
100+$4.17

Order

$4.93 USD
In Stock:670
Order from distributors

Operating Features

ParameterValue
Description
Power Management IC, pre-prog, 2 step-down DC/DC, ASIL-B Safety Level
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Output Current (A)
8
Number of Buck Regulators
2
Number of LDO
0
Number of Boost Regulators
0
Number of Channels
2
IQ (μA)
40
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Safety Level
up to ASIL B
Device Function
PMICs for VDD core supply, configurable PMICs
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF5200FRDMEVM, KITPF5200SKTEVM
Additional Features - Power Management
Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF5200AMBA0ES(935410724557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
368.75
MPF5200AMBA0ESR2(935410724528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
368.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF5200AMBA0ES
(935410724557)
ISO 26262
3
260
40
MPF5200AMBA0ESR2
(935410724528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPF5200AMBA0ES
(935410724557)
854239
EAR99
MPF5200AMBA0ESR2
(935410724528)
854239
EAR99

More about PF5200

The PF5200 is a multi-channel PMIC device designed to be used for high performance automotive applications. The PF5200 is also highly configurable making it a perfect companion and fit for various system level power requirements.

Integrated voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5200 is also available as a standard non-safety device for applications that don't require the ISO 26262 compliance.

The PF5200 is suitable for high current core supply of applications including infotainment, ADAS, vision and radar as a companion to another NXP PMIC like the PF502x family or an SBC like the FS85 family.

This device is suitable for S32 processors based applications and DDR memory supply.

More