Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HWQFN32: HWQFN32, thermal enhanced, very-very thin quad flat package, no leads, step-cut wettable flank, 0.5 mm pitch, 5 mm x 5 mm x 0.68 mm body
12NC: 935426543557
Details
Quantity
Unit Pricing
1 - 25 | $4.93 |
26 - 99 | $4.55 |
100+ | $4.17 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Description | Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, ASIL-B Safety Level |
MCU Supported | Ethernet PHY |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Output Current (A) | 8 |
Number of Buck Regulators | 2 |
Number of LDO | 0 |
Number of Boost Regulators | 0 |
Number of Channels | 2 |
IQ (μA) | 40 |
Parameter | Value |
---|---|
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Safety Level | up to ASIL B |
Device Function | PMICs for VDD core supply, configurable PMICs |
Interface and Input Control | I2C |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF5200FRDMEVM, KITPF5200SKTEVM |
Additional Features - Power Management | Dual phase, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPF5200AMBA1ES(935426543557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 368.75 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPF5200AMBA1ES (935426543557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPF5200AMBA1ES (935426543557) | 854239 | EAR99 |
The PF5200 is a multi-channel PMIC device designed to be used for high performance automotive applications. The PF5200 is also highly configurable making it a perfect companion and fit for various system level power requirements.
Integrated voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5200 is also available as a standard non-safety device for applications that don't require the ISO 26262 compliance.
The PF5200 is suitable for high current core supply of applications including infotainment, ADAS, vision and radar as a companion to another NXP PMIC like the PF502x family or an SBC like the FS85 family.
This device is suitable for S32 processors based applications and DDR memory supply.