PF5024 | Multi-Channel PMIC for Automotive Applications | NXP Semiconductors

Multi-Channel (4) PMIC for Automotive Applications – 4 High Power, Fit for ASIL B Safety Level

Roll over image to zoom in

Block Diagram

PF5024

PF5024 Block Diagram

Features

System Features

  • Four high-efficiency BUCK converters - support multi-phase and DVS capability
  • VTT termination for memory rails
  • 40-pin 6 x 6 QFN package
  • i.MX and S32 MCU supported
  • Output current 2.5 A
  • OTP (One-time programmable) memory for flexible device configuration
  • High speed I²C interface input control (3.4 MHz)
  • Individual ENABLE control and PGOOD monitoring circuits
  • External clock synchronization
  • Frequency spread spectrum

Monitoring Circuits to fit ASIL B Safety Level

  • Independent circuits to fit ASIL B safety level
  • Voltage monitoring with programmable fault protection
  • Advanced thermal monitoring and protection
  • External watchdog monitoring and programmable internal watchdog counter
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST)

Programmability

  • Supplies, sequencing, and specific functions can be programmed by One Time programmable (OTP) memory
  • During development phase, Customized OTP part can be programmed using the KITPF502XSKTEVM board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Standard Predefined OTP supporting popular MCUs or SoCs may be be found in data sheet “ordering information” chapter
  • Custom OTP can be created using the PF5024 OTP tool integrated in the NXP GUI software tool

Comparison Table

Standard Configurations

Part Number Description OTP ID Safety Grade Package
MPF5024CMBAV S32R45 BAV report, programming and configuration files Asil B HVQFN40
SPF5024CMMAMES Horizon J2 MAM Report, programming and configuration files QM HVQFN40
SPF5024CMMAWES Horizon J3 MAW Report, programming and configuration files QM HVQFN40
SPF5024CMBAYES Horizon J3 BAY Report, programming and configuration files Asil B HVQFN40

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (9)
Brochure (1)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Recently viewed products

View or edit your browsing history