MPF7100BVMA4ES Product Information|NXP

Buy Options

Operating Features

ParameterValue
MCU Supported
i.MX8DX, i.MX8DXP
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Output Current (A)
10
Number of Buck Regulators
5
Number of LDO
2
Switching Frequency LV Buck (MHz)
2, 3
Number of Boost Regulators
0
Number of Channels
9
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
Power management IC for i.MX 8DX/8DXP with DDR3L system
Interface and Input Control
I2C
Additional Features - Analog
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF7100FRDMEVM, KITPF7100FRDMPGM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF7100BVMA4ES(935410782557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MPF7100BVMA4ESR2(935410782528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF7100BVMA4ES
(935410782557)
Quality Managed
3
260
40
MPF7100BVMA4ESR2
(935410782528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPF7100BVMA4ES
(935410782557)
854239
EAR99
MPF7100BVMA4ESR2
(935410782528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPF7100BVMA4ES
(935410782557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF7100

The PF71 is a power management integrated circuit (PMIC) designed for high performance i.MX 8 processors. It features five high efficiency buck converters and two linear regulators for powering the processor, memory and miscellaneous peripherals.

Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup, offering flexibility for different system states.