Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power management IC, i.MX 8XL with lpDDR4, pre-prog, 5 buck, 2 LDO, Auto, ASIL B, grade 2, QFN 48
HVQFN48: HVQFN48, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 48 terminals; 0.5 mm pitch, 7 mm x 7 mm x 0.9 mm body
12NC: 935408104557
Details
12NC: 935408104528
Details
Parameter | Value |
---|---|
MCU Supported | i.MX8XL |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 10 |
Number of Buck Regulators | 5 |
Number of LDO | 2 |
Switching Frequency LV Buck (MHz) | 2, 3 |
Number of Boost Regulators | 0 |
Number of Channels | 9 |
Parameter | Value |
---|---|
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | up to ASIL B |
Device Function | Power management IC for i.MX 8XL with lpDDR4 system |
Interface and Input Control | I2C |
Additional Features - Analog | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF7100FRDMEVM, KITPF7100FRDMPGM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPF7100BVBA1ES(935408104557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MPF7100BVBA1ESR2(935408104528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPF7100BVBA1ES (935408104557) | ISO 26262 | 3 | 260 | 40 | |||
MPF7100BVBA1ESR2 (935408104528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPF7100BVBA1ES (935408104557) | 854239 | EAR99 |
MPF7100BVBA1ESR2 (935408104528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPF7100BVBA1ES (935408104557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PF71 is a power management integrated circuit (PMIC) designed for high performance i.MX 8 processors. It features five high efficiency buck converters and two linear regulators for powering the processor, memory and miscellaneous peripherals.
Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup, offering flexibility for different system states.