MPF53BDAMMA1ES Product Information|NXP

Features


Power Management IC, pre-prog, 1 step-down DC/DC, QM Safety Level

Package


HWQFN24: HWQFN24, thermal enhanced, very-very thin quad flat package, no leads, 24 terminals, step-cut wettable flank, 0.5 mm pitch, 3.5 mm x 4.5 mm x 0.68 mm body

Buy Options

MPF53BDAMMA1ES

Active

12NC: 935452258557

Details

MPF53BDAMMA1ESR2

Active

12NC: 935452258518

Details

Operating Features

ParameterValue
MCU Supported
S32G3
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Output Current (A)
12
Number of Buck Regulators
1
Number of LDO
0
Number of Boost Regulators
0
Number of Channels
1
IQ (μA)
1.5
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Safety Level
up to ASIL D
Device Function
PMICs for VDD core supply, configurable PMICs
Interface and Input Control
I2C
Additional Features - Analog
Adaptive Voltage Positioning, Frequency Tuning, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF5300FRDMEVM, KITPF5300SKTEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF53BDAMMA1ES(935452258557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MPF53BDAMMA1ESR2(935452258518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF53BDAMMA1ES
(935452258557)
Quality Managed
3
260
40
MPF53BDAMMA1ESR2
(935452258518)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPF53BDAMMA1ES
(935452258557)
854239
EAR99
MPF53BDAMMA1ESR2
(935452258518)
854239
EAR99

More about PF53

The PF5300/PF5301/PF5302 integrate high-performance 12 A / 8 A / 15 A single buck converter respectively to power high-end processors. With adaptive voltage positioning and a high-bandwidth loop, it offers excellent transient response with reduced capacitance requirement.

PF53 has been developed in compliance with ISO 26262 Automotive Safety Specification and is configurable with safety levels up to ASIL D and qualified according to AEC-Q100 requirements. This device is characterized across -40 °C to 125 °C ambient temperature range, making it a good option for the automotive and industrial markets.

This device is co-architected with VR5510 PMIC providing a complete system power solution for the S32G3 processor.

The PF53 is also part of the BYLink system power platform enabling new smart approach to design multiple and scalable power management behaving like one.

PF53 devices are suitable for a variety of applications either as a standalone power solution or working in conjunction with other NXP PMICs to provide a complete system solution for todays advanced applications.

More