Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HWQFN24: HWQFN24, thermal enhanced, very-very thin quad flat package, no leads, 24 terminals, step-cut wettable flank, 0.5 mm pitch, 3.5 mm x 4.5 mm x 0.68 mm body
12NC: 935452199557
Details
Order
12NC: 935452199518
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 12 |
Number of Buck Regulators | 1 |
Number of LDO | 0 |
Number of Boost Regulators | 0 |
Number of Channels | 1 |
IQ (μA) | 1.5 |
Parameter | Value |
---|---|
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Safety Level | up to ASIL D |
Device Function | PMICs for VDD core supply, configurable PMICs |
Interface and Input Control | I2C |
Additional Features - Analog | Adaptive Voltage Positioning, Frequency Tuning, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF5300FRDMEVM, KITPF5300SKTEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPF5300AMDA0ES(935452199557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MPF5300AMDA0ESR2(935452199518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPF5300AMDA0ES (935452199557) | ISO 26262 | 3 | 260 | 40 | |||
MPF5300AMDA0ESR2 (935452199518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPF5300AMDA0ES (935452199557) | 854239 | EAR99 |
MPF5300AMDA0ESR2 (935452199518) | 854239 | EAR99 |
The PF5300/PF5301/PF5302 integrate high-performance 12 A / 8 A / 15 A single buck converter respectively to power high-end processors. With adaptive voltage positioning and a high-bandwidth loop, it offers excellent transient response with reduced capacitance requirement.
PF53 has been developed in compliance with ISO 26262 Automotive Safety Specification and is configurable with safety levels up to ASIL D and qualified according to AEC-Q100 requirements. This device is characterized across -40 °C to 125 °C ambient temperature range, making it a good option for the automotive and industrial markets.
This device is co-architected with VR5510 PMIC providing a complete system power solution for the S32G3 processor.
The PF53 is also part of the BYLink system power platform enabling new smart approach to design multiple and scalable power management behaving like one.
PF53 devices are suitable for a variety of applications either as a standalone power solution or working in conjunction with other NXP PMICs to provide a complete system solution for todays advanced applications.