MPF5024AVNA0ES Product Information|NXP

Buy Options

MPF5024AVNA0ES

NRND

12NC: 935402612557

Details

MPF5024AVNA0ESR2

NRND

12NC: 935402612528

Details

Operating Features

ParameterValue
MCU Supported
S32, i.MX
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Output Current (A)
2.5
Number of Buck Regulators
4
Number of LDO
0
Switching Frequency LV Buck (MHz)
2, 3
Number of Boost Regulators
0
Number of Channels
4
IQ (μA)
40
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
PMICs for i.MX processors, S32 processors, high end Industrial applications
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF5024FRDMEVM, KITPF502xSKTEVM
Additional Features - Power Management
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF5024AVNA0ES(935402612557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MPF5024AVNA0ESR2(935402612528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF5024AVNA0ES
(935402612557)
Quality Managed
3
260
40
MPF5024AVNA0ESR2
(935402612528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MPF5024AVNA0ES
(935402612557)
854239
MPF5024AVNA0ESR2
(935402612528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPF5024AVNA0ES
(935402612557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPF5024AVNA0ESR2
(935402612528)
MPF5024AVNA0ESR2
(935402612528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF5024

The PF5024 is NXP’s multi-channel PMIC device designed to be used for high performance automotive and industrial applications. The PF5024 is also highly configurable making it a perfect companion and fit for various system level power requirements.

Integrated and independent voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5024 is also available as a standard non-safety device for applications that don’t require the ISO compliance.

The PF5024 is suitable for a variety of applications including infotainment, ADAS, vision, and RADAR either as a standalone power solution or also as a companion to another NXP PMIC like the PF8200 or an SBC like the FS8500.

This device is suitable for i.MX and S32 processors based applications.