MPF5023AMBA0ES Product Information|NXP

Features


Power Management IC, pre-prog, 3 step-down DC/DC, ASIL-B Safety Level

Package


HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flatpack; no leads, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

MPF5023AMBA0ES

NRND

12NC: 935394735557

Details

Order

Order from distributors

MPF5023AMBA0ESR2

NRND

12NC: 935394735528

Details

Order

Order from distributors

Operating Features

ParameterValue
MCU Supported
S32, i.MX
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Output Current (A)
2.5
Number of Buck Regulators
3
Number of LDO
0
Switching Frequency LV Buck (MHz)
2, 3
Number of Boost Regulators
0
Number of Channels
3
IQ (μA)
40
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Safety Level
up to ASIL B
Device Function
PMICs for i.MX processors, S32 processors, configurable PMICs
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF5023FRDMEVM, KITPF502xSKTEVM
Additional Features - Power Management
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF5023AMBA0ES(935394735557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MPF5023AMBA0ESR2(935394735528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF5023AMBA0ES
(935394735557)
ISO 26262
3
260
40
MPF5023AMBA0ESR2
(935394735528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MPF5023AMBA0ES
(935394735557)
854239
MPF5023AMBA0ESR2
(935394735528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPF5023AMBA0ES
(935394735557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPF5023AMBA0ESR2
(935394735528)
MPF5023AMBA0ESR2
(935394735528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF5023

The PF5023 is NXP’s multi-channel PMIC device designed to be used for high performance automotive and industrial applications. The PF5023 is also highly configurable making it a perfect companion and fit for various system level power requirements.

Integrated and independent voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5023 is also available as a standard non-safety device for applications that don’t require the ISO compliance.

The PF5023 is suitable for a variety of applications including infotainment, ADAS, vision, and RADAR either as a standalone power solution or also as a companion to another NXP PMIC like the PF8200 or an SBC like the FS8500.

This device is suitable for i.MX and S32 processors based applications.

More