Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flatpack; no leads, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935402629557
Details
Order
12NC: 935402629528
Details
Order
Parameter | Value |
---|---|
MCU Supported | S32, i.MX |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Output Current (A) | 0.4, 2.5 |
Number of Buck Regulators | 3 |
Number of LDO | 1 |
Switching Frequency LV Buck (MHz) | 2, 3 |
Number of Boost Regulators | 0 |
Number of Channels | 4 |
IQ (μA) | 40 |
Parameter | Value |
---|---|
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | QM |
Device Function | PMICs for i.MX processors, S32 processors, high end Industrial applications |
Interface and Input Control | I2C |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF5020FRDMEVM, KITPF502xSKTEVM |
Additional Features - Power Management | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, Watchdog Monitoring |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPF5020AVNA0ES(935402629557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MPF5020AVNA0ESR2(935402629528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPF5020AVNA0ES (935402629557) | Quality Managed | 3 | 260 | 40 | |||
MPF5020AVNA0ESR2 (935402629528) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MPF5020AVNA0ES (935402629557) | 854239 |
MPF5020AVNA0ESR2 (935402629528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPF5020AVNA0ES (935402629557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPF5020AVNA0ESR2 (935402629528) | ||||
MPF5020AVNA0ESR2 (935402629528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PF5020 is NXP’s multi-channel PMIC device designed to be used for high performance automotive and industrial applications. The PF5020 is also highly configurable making it a perfect companion and fit for various system level power requirements.
Integrated and independent voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5020 is also available as a standard non-safety device for applications that don’t require the ISO compliance.
The PF5020 is suitable for a variety of applications including infotainment, ADAS, vision and RADAR either as a standalone power solution or also as a companion to another NXP PMIC like the PF8200 or an SBC like the FS8500.
This device is suitable for i.MX and S32 processors based applications.