Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 8QuadMax Multisensory Enablement Kit (MEK)
12NC: 935355103598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MCIMX8QM-CPU(935355103598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCIMX8QM-CPU (935355103598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX8QM-CPU (935355103598) | 847150 | 5A992C | G170338 |
The NXP i.MX 8 Multisensory Enablement Kit (MEK) provides a platform for evaluation and development of the Arm® Cortex® A72 | A53 + Cortex-M4F-based i.MX 8QuadMax and i.MX 8QuadPlus applications processors as well as the NXP PF8100 power management-integrated circuit (PMIC) solution and sensors.
The i.MX 8 processor family is built with a high-level integration to support graphics, video, image processing, audio and voice functions, while meeting efficient performance requirements. The MEK is complete with highly optimized drivers and software, the i.MX 8 enables broad-based applications for the embedded industrial and automotive markets.