MC34PF3001A7EP Product Information|NXP

Buy Options

MC34PF3001A7EP

Active

12NC: 935315951557

Details

Quantity

Unit Pricing

1 - 25$3.19
26 - 99$2.94
100+$2.69

Order

$3.19 USD
In Stock:483
Order from distributors

MC34PF3001A7EPR2

Active

12NC: 935315951528

Details

Order

Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX6UL
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
5.5
Output Current (A)
2.75
Number of Buck Regulators
4
Number of LDO
6
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
0
ParameterValue
Number of Channels
10
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
PMICs for i.MX processors
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
KITPF3000FRDMEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34PF3001A7EP(935315951557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5
MC34PF3001A7EPR2(935315951528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34PF3001A7EP
(935315951557)
No
3
260
40
MC34PF3001A7EPR2
(935315951528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC34PF3001A7EP
(935315951557)
854239
MC34PF3001A7EPR2
(935315951528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34PF3001A7EP
(935315951557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34PF3001A7EPR2
(935315951528)
MC34PF3001A7EP
(935315951557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34PF3001A7EP
(935315951557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34PF3001A7EPR2
(935315951528)

More about PF3001

The PF3001 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. This enables the PF3001 to power the core processor, external memory and peripherals to provide a single-chip system power solution in multiple applications, reducing design complexity and lowering overall bill of materials. The high-performance architecture offers a cost-optimized solution for "always ON" applications while PF3000 enables Low Power implementation in consumer and industrial environments.

The PF3001 is ideally suited for i.MX6UL processors, and can also meet the power consumption requirements for another low end i.MX 6 series, including the i.MX 6Solo, i.MX 6SoloLite, i.MX 6SoloX, i.MX7D and i.MX7S. The pin to pin compatibility with the PF3000 makes the i.MX and PF3000/1 solution scalable and allows to reuse the current Board Support Package (BSP) used in multiple reference designs. This provides customers with a platform-level solution from a single supplier to enable faster time to market and reduces engineering effort.

More