Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
12NC: 935312927557
Details
Order
12NC: 935312927528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX6UL |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 2.75 |
Number of Buck Regulators | 4 |
Number of LDO | 6 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Parameter | Value |
---|---|
Number of Channels | 10 |
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | PMICs for i.MX processors |
Interface and Input Control | I2C |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KITPF3000FRDMEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC32PF3001A6EP(935312927557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 139.5 | |
MC32PF3001A6EPR2(935312927528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 139.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC32PF3001A6EP (935312927557) | No | 3 | 260 | 40 | |||
MC32PF3001A6EPR2 (935312927528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC32PF3001A6EP (935312927557) | 854239 |
MC32PF3001A6EPR2 (935312927528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC32PF3001A6EP (935312927557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC32PF3001A6EPR2 (935312927528) | ||||
MC32PF3001A6EP (935312927557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC32PF3001A6EP (935312927557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC32PF3001A6EPR2 (935312927528) |
The PF3001 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. This enables the PF3001 to power the core processor, external memory and peripherals to provide a single-chip system power solution in multiple applications, reducing design complexity and lowering overall bill of materials. The high-performance architecture offers a cost-optimized solution for "always ON" applications while PF3000 enables Low Power implementation in consumer and industrial environments.
The PF3001 is ideally suited for i.MX6UL processors, and can also meet the power consumption requirements for another low end i.MX 6 series, including the i.MX 6Solo, i.MX 6SoloLite, i.MX 6SoloX, i.MX7D and i.MX7S. The pin to pin compatibility with the PF3000 makes the i.MX and PF3000/1 solution scalable and allows to reuse the current Board Support Package (BSP) used in multiple reference designs. This provides customers with a platform-level solution from a single supplier to enable faster time to market and reduces engineering effort.