MC34PF1550A1EP Product Information|NXP

Buy Options

MC34PF1550A1EP

Active

12NC: 935320821557

Details

MC34PF1550A1EPR2

Active

12NC: 935320821528

Details

Operating Features

ParameterValue
MCU Supported
i.MX6UL, i.MX6ULL, i.MX7ULP
Supply Voltage [min] (V)
2.5
Supply Voltage [max] (V)
6
Output Current (A)
1
Number of Buck Regulators
3
Number of LDO
3
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
0
Number of Channels
8
ParameterValue
IQ (μA)
1
Battery Charger
Li-ion battery, Li-polymer battery, coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
Ultra Low power PMIC
Interface and Input Control
I2C
Additional Features - Analog
0.1-1.0A charger, DDR Ref, Dynamic Power Management, High efficiency regulators, Low quiescent system current, Power Sequencing, Sleep Mode
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
FRDM-PF1550EVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34PF1550A1EP(935320821557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
60.0
MC34PF1550A1EPR2(935320821528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
60.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34PF1550A1EP
(935320821557)
No
3
260
40
MC34PF1550A1EPR2
(935320821528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34PF1550A1EP
(935320821557)
854239
EAR99
MC34PF1550A1EPR2
(935320821528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34PF1550A1EP
(935320821557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34PF1550A1EPR2
(935320821528)
MC34PF1550A1EP
(935320821557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34PF1550A1EPR2
(935320821528)
MC34PF1550A1EP
(935320821557)
2019-07-272019-07-28201904033IPF1550 Data Sheet Update to Rev 5.0
MC34PF1550A1EPR2
(935320821528)
MC34PF1550A1EP
(935320821557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34PF1550A1EPR2
(935320821528)

More about PF1550

The PF1550 is a power management IC (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. It can provide full power solution to i.MX 7ULP, i.MX 6SL, 6UL, 6ULL 6SX, and RT processors-based, battery-powered systems.

With 1A integrated Li+ three high-efficiency buck converters, three linear regulators, DDR reference and RTC supply, the PF1550 can provide power for a complete system, including application processors, memory and system peripherals. The PF1550 is available in power efficient, space-saving 5x5 mm QFN package.