Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935316132557
Details
12NC: 935316132528
Details
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.5 |
Supply Voltage [max] (V) | 6 |
Output Current (A) | 1 |
Number of Buck Regulators | 3 |
Number of LDO | 3 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Number of Channels | 8 |
IQ (μA) | 1 |
Parameter | Value |
---|---|
Battery Charger | Li-ion battery, Li-polymer battery, coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | Ultra Low power PMIC |
Interface and Input Control | I2C |
Additional Features - Analog | 0.1-1.0A charger, DDR Ref, Dynamic Power Management, High efficiency regulators, Low quiescent system current, Power Sequencing, Sleep Mode |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | FRDM-PF1550EVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC32PF1550A0EP(935316132557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 60.0 | |
MC32PF1550A0EPR2(935316132528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 60.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC32PF1550A0EP (935316132557) | Quality Managed | 3 | - | 260 | - | 40 | |
MC32PF1550A0EPR2 (935316132528) | Quality Managed | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC32PF1550A0EP (935316132557) | 854239 | EAR99 |
MC32PF1550A0EPR2 (935316132528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC32PF1550A0EP (935316132557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC32PF1550A0EPR2 (935316132528) | ||||
MC32PF1550A0EP (935316132557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC32PF1550A0EPR2 (935316132528) | ||||
MC32PF1550A0EP (935316132557) | 2019-07-27 | 2019-07-28 | 201904033I | PF1550 Data Sheet Update to Rev 5.0 |
MC32PF1550A0EPR2 (935316132528) | ||||
MC32PF1550A0EP (935316132557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC32PF1550A0EPR2 (935316132528) |
The PF1550 is a power management IC (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. It can provide full power solution to i.MX 7ULP, i.MX 6SL, 6UL, 6ULL 6SX, and RT processors-based, battery-powered systems.
With 1A integrated Li+ three high-efficiency buck converters, three linear regulators, DDR reference and RTC supply, the PF1550 can provide power for a complete system, including application processors, memory and system peripherals. The PF1550 is available in power efficient, space-saving 5x5 mm QFN package.