Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN56: HVQFN56, plastic, thermally enhanced very thin quad flat package, no-leads, wettable flanks; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
12NC: 935384736557
Details
Quantity
Unit Pricing
1 - 25 | $6.17 |
26 - 99 | $5.70 |
100+ | $5.22 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935384736528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX 8 |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 10 |
Number of Buck Regulators | 7 |
Number of LDO | 4 |
Switching Frequency LV Buck (MHz) | 2, 3 |
Number of Boost Regulators | 0 |
Number of Channels | 12 |
Parameter | Value |
---|---|
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | QM |
Device Function | PMICs for high performance applications processor, i.MX 8QM +LPDDR4 (PMIC2) |
Interface and Input Control | I2C |
Additional Features - Analog | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF8100FRDMEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33PF8100EQES(935384736557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MC33PF8100EQESR2(935384736528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC33PF8100EQES (935384736557) | Quality Managed | 3 | 260 | 260 | 40 | 40 | |
MC33PF8100EQESR2 (935384736528) | Quality Managed | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33PF8100EQES (935384736557) | 854239 |
MC33PF8100EQESR2 (935384736528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33PF8100EQES (935384736557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33PF8100EQESR2 (935384736528) | ||||
MC33PF8100EQES (935384736557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33PF8100EQESR2 (935384736528) | ||||
MC33PF8100EQES (935384736557) | 2020-08-19 | 2020-08-20 | 202008022I | PF8100_PF8200 Errata Update Rev 2.0 for Output Overshoot / Undershoot |
MC33PF8100EQESR2 (935384736528) | ||||
MC33PF8100EQES (935384736557) | 2019-11-21 | 2019-11-22 | 201909005I | PF8100-PF8200 Data Sheet Updates Rev 8.0 and 9.0 for Ordering Information and Clarifications |
MC33PF8100EQESR2 (935384736528) |
The PF81/PF82 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.
Two versions are available to address different market needs:
This family is ideal for i.MX 8, i.MX 8X and S32V processors’ based applications and suitable for powering Layerscape LS1043A and other high-performance processors. It offers seven high-efficiency buck converters and four linear regulators to power the processor, memory and miscellaneous peripherals.