MC32PF3000A8EP Product Information|NXP

Features


Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, QFN 48

Package


HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body

Buy Options

MC32PF3000A8EP

Active

12NC: 935320745557

Details

Order

In Stock:240
Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX6UL, i.MX6ULL
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
5.5
Output Current (A)
2.75
Number of Buck Regulators
4
Number of LDO
6
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
ParameterValue
Number of Channels
12
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Safety Level
QM
Device Function
PMICs for i.MX processors, configurable PMICs
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
KITPF3000FRDMEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC32PF3000A8EP(935320745557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5
MC32PF3000A8EPR2(935320745528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC32PF3000A8EP
(935320745557)
No
3
260
40
MC32PF3000A8EPR2
(935320745528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC32PF3000A8EP
(935320745557)
854239
MC32PF3000A8EPR2
(935320745528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC32PF3000A8EP
(935320745557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC32PF3000A8EPR2
(935320745528)
MC32PF3000A8EP
(935320745557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF3000

The PF3000 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing. This enables the PF3000 to power the core processor, external memory and peripherals to provide a single-chip system power solution.

The PF3000 is ideally suited to Cortex® A7 based i.MX 7Solo and i.MX 7Dual application processors to meet low power application requirements. The PF3000 is a great companion for the very low power Cortex® A9 core product family including the i.MX 6DuaLite and all single-core Cortex A9 i.MX processors.

Compatibility with i.MX applications processors are shown in multiple reference designs and facilitates software controlled, dynamic voltage scaling.

More