Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
12NC: 935315683557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935315683528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX7 |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 2.75 |
Number of Buck Regulators | 4 |
Number of LDO | 6 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 1 |
Parameter | Value |
---|---|
Number of Channels | 12 |
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | PMICs for i.MX processors, configurable PMICs |
Interface and Input Control | I2C |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KITPF3000FRDMEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC32PF3000A2EP(935315683557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 139.5 | |
MC32PF3000A2EPR2(935315683528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 139.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC32PF3000A2EP (935315683557) | No | 3 | 260 | 40 | |||
MC32PF3000A2EPR2 (935315683528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC32PF3000A2EP (935315683557) | 854239 |
MC32PF3000A2EPR2 (935315683528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC32PF3000A2EP (935315683557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC32PF3000A2EPR2 (935315683528) | ||||
MC32PF3000A2EP (935315683557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PF3000 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing. This enables the PF3000 to power the core processor, external memory and peripherals to provide a single-chip system power solution.
The PF3000 is ideally suited to Cortex® A7 based i.MX 7Solo and i.MX 7Dual application processors to meet low power application requirements. The PF3000 is a great companion for the very low power Cortex® A9 core product family including the i.MX 6DuaLite and all single-core Cortex A9 i.MX processors.
Compatibility with i.MX applications processors are shown in multiple reference designs and facilitates software controlled, dynamic voltage scaling.