Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
LBGA228 plastic low profile ball grid array package; 228 balls 2008-11-17
LBGA228 plastic low profile ball grid array package; 228 balls, 1 mm pitch, 17 mm x 17 mm x 1.01 mm body 2009-12-01
LBGA144 LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body 2016-01-06
LBGA144 LBGA144, plastic, low profile ball grid array; 144 balls; 1 mm pitch; 13 mm x 13 mm x 1.46 mm body PBGA-B144(JEDEC 2017-06-11
LBGA81 LBGA81, plastic, low profile ball grid array; 81 balls; 1 mm pitch; 10 mm x 10 mm x 1.52 mm body PBGA-B81(JEDEC 2017-06-11
LBGA100 LBGA100, plastic, low profile ball grid array; 100 balls; 1 mm pitch; 11 mm x 11 mm x 1.27 mm body PBGA-B100(JEDEC 2017-06-11
LBGA672 LBGA672, plastic, low profile ball grid array; 672 balls; 1 mm pitch; 35 mm x 35 mm x 0.95 mm body 2016-02-24
LBGA740 LBGA740, plastic, low profile ball grid array; 740 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 1.05 mm body 2016-02-01
LBGA352 LBGA352, plastic, low profile ball grid array; 352 balls; 1.27 mm pitch; 35 mm x 35 mm x 1.05 mm body HT-PBGA-B352(JEDEC 2017-06-11
LBGA480 LBGA480, plastic, low profile ball grid array; 480 balls; 1.27 mm pitch; 37.5 mm x 37.5 mm x 1.05 mm body HT-PBGA-B480(JEDEC 2017-06-11
LBGA121 LBGA121, plastic, low profile ball grid array; 121 balls; 1 mm pitch; 12 mm x 12 mm x 1.12 mm body PBGA-B121(JEDEC 2017-06-11
LBGA388 LBGA388, low profile ball grid array package, 388 terminals, 0.56 mm minimum pitch, 15 mm x 15 mm x 1.55 mm body, bare die 2020-07-07
LBGA156 plastic low profile ball grid array package; 156 balls; body 15 x 15 x 1.05 mm MO-192(JEDEC 2001-11-06
LBGA324 plastic low profile ball grid array package; 324 balls; body 19 x 19 x 1.05 mm MO-192(JEDEC 2001-11-01
LBGA324 plastic, low profile ball grid array package; 324 balls; 1 mm pitch; 19 mm x 19 mm x 1 mm body MO-192(JEDEC 2005-05-25
LBGA324 LBGA324, plastic, low profile ball grid array; 324 balls; 1 mm pitch; 19 mm x 19 mm x 1.54 mm body PBGA-B324(JEDEC 2017-06-11
LBGA256 plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1.05 mm MO-192(JEDEC 2002-01-09
LBGA256 plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1 mm MO-192(JEDEC 2005-08-04
LBGA256 LBGA256; plastic, low profile ball grid array; 256 bumps; 1.0 mm pitch; 17 mm x 17 mm x 1.7 mm body 2016-01-07
LBGA256 LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body 2016-02-05
LBGA208 plastic low profile ball grid array package; 208 balls; body 17 x 17 x 1.05 mm MO-192(JEDEC 2002-05-14
LBGA208 plastic low profile ball grid array package; 208 balls; body 17 x 17 x 1 mm MO-192(JEDEC 2006-02-02
LBGA224 plastic low profile ball grid array package; 224 balls; body 17 x 17 x 1.05 mm MO-192(JEDEC 2003-05-22
LBGA196 plastic low profile ball grid array package; 196 balls; body 15 x 15 x 1 mm MO-192(JEDEC 2005-04-19
LBGA196 LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.16 mm body 2015-12-24
LBGA196 LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.7 mm body 2017-06-11
LBGA260 plastic low profile ball grid array package; 260 balls; body 19 x 19 x 1 mm MO-192(JEDEC 2005-02-28
.