SOT740-4: LBGA256 Low Profile Ball Grid Array | NXP Semiconductors

SOT740-4: LBGA256


Overview

LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA256 surface mount bottom LBGA 17 x 17 x 1.16 256 plastic
Manufacture Code Reference Codes Issue Date
98ARH98219A 2016-02-05
Part Description Quick access
MCF5282 V2CORE 512KFLASH
MCF5445x 32-bit MPU, ColdFire V4 core, 180MHz, MAPBGA 256
MCF5445x 32-bit MPU, ColdFire V4 core, 240MHz, MAPBGA 256
NXP 32-bit MCU, Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, MAPBGA 256
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 120MHz, -40/+125degC, Automotive Grade, MAPBGA 256
MCF5282 V2CORE 512KFLASH
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 256
MCF5441X 32-bit MPU, ColdFire V4 core, 250MHz, MAPBGA 256
MCF5445x 32-bit MPU, ColdFire V4 core, 240MHz, MAPBGA 256
MCF5233 V2CORE 64KSRAM
MCF5282 V2CORE 512KFLASH
MCF5216 V2CORE 512KFLASH
MCF5233 V2CORE 64KSRAM
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+105degC, Automotive Qual, MAPBGA 256
MCF5234 V2CORE 64KSRAM
MCF5282 V2CORE 512KFLASH
MCF5329 V3CORE
MCF5235 V2CORE 64KSRAM
MCF5441X 32-bit MPU, ColdFire V4 core, 250MHz, MAPBGA 256
MCF5216 V2CORE 512KFLASH
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+105degC, Automotive Qual, MAPBGA 256
MCF5441X 32-bit MPU, ColdFire V4 core, 250MHz, MAPBGA 256
MCF5329 DRAGONFIRE
MCF5281 V2CORE 256KFLASH
MCF5275 V2CORE 64KSRAM
MCF5214 V2CORE 256KFLASH
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 256
MCF5274 V2CORE 64KSRAM
MCF5214 V2CORE 256KFLASH
MCF5280 V2CORE NOFLASH
MCF5280 V2CORE NOFLASH
MCF5329 V3CORE
MCF5441X 32-bit MPU, ColdFire V4 core, 250MHz, MAPBGA 256
MCF5445x 32-bit MPU, ColdFire V4 core, 180MHz, MAPBGA 256
MCF5235 V2CORE 64KSRAM
MCF5234 V2CORE 64KSRAM
MCF5445x 32-bit MPU, ColdFire V4 core, 180MHz, MAPBGA 256
MCF5280 V2CORE NOFLASH
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 256
MCF5235 V2CORE 64KSRAM
MCF5445x 32-bit MPU, ColdFire V4 core, 240MHz, MAPBGA 256
MCF5275 V2CORE
MCF5281 V2CORE 256KFLASH
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 256
MCF5235 V2CORE 64KSRAM
NXP 32-bit MCU, Dual Power Arch, 1.5MB Flash 120MHz, -40/+125degC, Automotive Qual, MAPBGA 256
MCF5233 V2CORE 64KSRAM