SOT740-1: LBGA256 Low Profile Ball Grid Array | NXP Semiconductors

SOT740-1: LBGA256


Overview

plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA256 surface mount bottom LBGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT740 MO-192(JEDEC 2002-01-09