SOT1097-2: LBGA228 Low Profile Ball Grid Array | NXP Semiconductors

SOT1097-2: LBGA228


Overview

plastic low profile ball grid array package; 228 balls, 1 mm pitch, 17 mm x 17 mm x 1.01 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA228 surface mount bottom LBGA 17 x 17 x 1.01 228 plastic
Manufacture Code Reference Codes Issue Date
SOT1097 2009-12-01