SOT728-1: LBGA324 Low Profile Ball Grid Array | NXP Semiconductors

SOT728-1: LBGA324


Overview

plastic low profile ball grid array package; 324 balls; body 19 x 19 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA324 surface mount bottom LBGA 324 plastic
Manufacture Code Reference Codes Issue Date
SOT728 MO-192(JEDEC 2001-11-01