SOT774-2: LBGA208 Low Profile Ball Grid Array | NXP Semiconductors

SOT774-2: LBGA208


Overview

plastic low profile ball grid array package; 208 balls; body 17 x 17 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA208 surface mount bottom LBGA 208 plastic
Manufacture Code Reference Codes Issue Date
SOT775 MO-192(JEDEC 2006-02-02