SOT809-1: LBGA224 Low Profile Ball Grid Array | NXP Semiconductors

SOT809-1: LBGA224


Overview

plastic low profile ball grid array package; 224 balls; body 17 x 17 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA224 surface mount bottom LBGA 224 plastic
Manufacture Code Reference Codes Issue Date
SOT809 MO-192(JEDEC 2003-05-22