SOT882-1: LBGA260 Low Profile Ball Grid Array | NXP Semiconductors

SOT882-1: LBGA260


Overview

plastic low profile ball grid array package; 260 balls; body 19 x 19 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA260 surface mount bottom LBGA 260 plastic
Manufacture Code Reference Codes Issue Date
SOT882 MO-192(JEDEC 2005-02-28