SOT740-3: LBGA256 Low Profile Ball Grid Array | NXP Semiconductors

SOT740-3: LBGA256


Overview

LBGA256; plastic, low profile ball grid array; 256 bumps; 1.0 mm pitch; 17 mm x 17 mm x 1.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA256 surface mount bottom LBGA 17 x 17 x 1.7 256 plastic
Manufacture Code Reference Codes Issue Date
98ASA00346D 2016-01-07
Part Description Quick access
TRIPLE CORE, 6M FLASH, 768K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C, 160MHZ
Triple Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, 2nd Ethernet, Automotive Qualified, -40C > 125C
32 Bit, DUAL CORE, 3M FLASH, 384 RAM
DUAL CORE, 6M FLASH, 768K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C
Triple Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, ISO CAN FD Automotive Qualified, -40C > 125C, 160Mhz
Triple Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, Automotive Qualified, -40C > 125C, 160MHZ
NXP 32-bit MCU, Triple core, 6MB Flash, 160MHz, -40/+125degC, Automotive Qualified, BGA 256
NXP 32-bit MCU, Triple core, 6MB Flash, 160MHz, -40/+125degC, Automotive Qualified, BGA 256
Ultra reliable MCU with vast peripherals, 3 cores, security module, 6MB Flash, 768k RAM, 256BGA
Ultra reliable MCU with vast peripherals, 3 cores, security module, 6MB Flash, 768k RAM, 256BGA
DUAL CORE, 4M FLASH, 512K RAM, FLEXRAY, ISO CAN FD, HSM, 2nd ethernet, Automotive Qualified, -40C >
32 Bit, DUAL CORE, 3M FLASH, 512K RAM, HSM, CAN FD
NXP 32-bit MCU, Triple core, 6MB Flash, 160MHz, -40/+125degC, Automotive Qualified, BGA 256
32 Bit,DUAL CORE,3M FLASH,384 RAM
DUAL CORE, 3M FLASH, 384K RAM, FLEXRAY, Automotive Qualified, -40C > 125C, 160MHz, 1N84S
DUAL CORE, 3M FLASH, 384K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 125C, 160MHz
TRIPLE CORE, 6M FLASH, 768K RAM, FLEXRAY, Automotive Qualified, -40C > 125C, 160MHZ, 0N78S Cut 3.0