SOT879-2: LBGA196 Low Profile Ball Grid Array | NXP Semiconductors

SOT879-2: LBGA196


Overview

LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.16 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA196 surface mount bottom LBGA 15 x 15 x 1.16 196 plastic
Manufacture Code Reference Codes Issue Date
98ARH98217A 2015-12-24
Part Description Quick access
DSP56301PW100
MCF5272 V2CORE 4KSRAM
MCF5208 MINIME 196MAPBGA
MCF5272 V2CORE 4KSRAM
24-BIT DSP PBFREE
MCF5232 V2CORE 64KSRAM
MCF5272 V2CORE 4KSRAM
MCF5329 V3CORE
MCF5274L V2CORE 64KSRAM
MCF5272 V2CORE 4KSRAM
MCF5272 V2CORE 4KSRAM
MCF5270 V2CORE
MCF5232 V2CORE 64KSRAM
MCF5272 V2CORE 4KSRAM
MCF5270 V2CORE 64KSRAM
MCF5270 V2CORE 64KSRAM
MCF5272 V2CORE 4KSRAM
MCF5275 V2CORE
MCF5270 V2CORE
MCF5272 V2CORE 4KSRAM
MCF5275L V2CORE 64KSRAM
MCF5329 V3CORE
MCF5329 V3CORE
MCF5329 DRAGONFIRE