SOT1752-1: LBGA480 Low Profile Ball Grid Array | NXP Semiconductors

SOT1752-1: LBGA480


Overview

LBGA480, plastic, low profile ball grid array; 480 balls; 1.27 mm pitch; 37.5 mm x 37.5 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA480 surface mount bottom LBGA 37.5 x 37.5 x 1.05 480 plastic
Manufacture Code Reference Codes Issue Date
98ASS23799W HT-PBGA-B480(JEDEC 2017-06-11
Part Description Quick access
POWERQUICC II HIP4 REV B
PQ II HIP4 NO-PB REV B
POWER QUICC II HIP4C
PQ II HIP4 NO-PB REV B
POWERQUICC II HIP4 REV B
POWERQUICC II HIP4 REV B
PowerQUICC, 32 Bit Power Architecture, 333MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 333MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 333MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 333MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 450MHz, Comms Processor, PCI, USB, HDLC, Enet, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 450MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, -40 to 105C
POWERQUICC II HIP4 REV B
PQ 2 HIP4 REV-C NO-PB
PowerQUICC, 32 Bit Power Architecture, 450MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 450MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, -40 to 105C
PQ 2 HIP4 REV-C NO-PB
PQ II HIP4 NO-PB REV B
PowerQUICC, 32 Bit Power Architecture, 450MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, 0 to 105C
PQ II HIP4 NO-PB REV B
POWERQUICC II HIP4 REV B
POWERQUICC II HIP4 REV B
POWERQUICC II HIP4 REV B
PowerQUICC, 32 Bit Power Architecture, 450MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 450MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 450MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
POWER QUICC II HIP4C
POWER QUICC II HIP4C
PowerQUICC, 32 Bit Power Architecture, 333MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, -40 to 105C
PQ II HIP4 NO-PB REV B
POWERQUICC II HIP4 REV B
POWER QUICC II HIP4C
POWER QUICC II HIP4C
PQ II HIP4 NO-PB REV B
PQ 2 HIP 3 NO-PB
PQ 2 HIP4 REV-C NO-PB
PowerQUICC, 32 Bit Power Architecture, 333MHz, Comms Processor, PCI, USB, HDLC, Enet, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 333MHz, SoC, PCI, USB, HDLC, UTOPIA, Enet, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 333MHz, Comms Processor, PCI, USB, HDLC, Enet, -40 to 105C